Products
Service & Support
Industries & Solutions
Company

BNI004K

BNI IOL-309-000-K024

Standard IO-Link sensor/actuator hubs (Black Line)

Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Screw/plug-in terminals, 4-pin
Connection (supply voltage IN)
Screw/plug-in terminals
Connection slots
Screw/plug-in terminals
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Screw/plug-in terminals, 4-pin
Connection (supply voltage IN)
Screw/plug-in terminals
Connection slots
Screw/plug-in terminals
Digital inputs
8x PNP, Type 2
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
1.0 A
Current sum UA, actuator
1.0 A
Housing material
PA 6.6, UL94V-0
Dimension
48.6 x 42.6 x 84 mm
Ambient temperature
-20...50 °C
IP rating
IP20
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3.0 ms
Process data IN
1 byte
Process data OUT
1 byte
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue