Products
Service & Support
Industries & Solutions
Company

BNI0085

BNI IOL-802-102-Z037

Smart LED signal tower with different numbers of segments

Principle of operation
Indicator light with sound module
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
5
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Principle of operation
Indicator light with sound module
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
5
Predefined colors
yellow
white
green
Blue
red
orange
configurable
Function indicator
Runlight Mode
Level Mode
Segment Mode
Flexi-Mode
Volume (at a distance of 1m)
95 dB
Setting
Function indicator
Volume
Additional function
Expanded process data
Dimension
60 x 60 x 330.5 mm
Housing material
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc
Mounting part
Screws M18
Ambient temperature
-5...50 °C
IP rating
IP30
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
7.2 ms
Process data IN
1 byte
Process data OUT
8 bytes
Classifications
ECLASS 10.1
27-11-03-50
ECLASS 11.0
27-11-03-50
ECLASS 12.0
27-11-03-50
ECLASS 13.0
27-11-03-50
ECLASS 14.0
27-11-03-50
ECLASS 4.1
27-37-12-00
ECLASS 5.1.4
27-37-12-20
ECLASS 6.2
27-37-12-20
ECLASS 8.1
27-37-12-20
ECLASS 9.0
27-11-03-50
ECLASS 9.1
27-11-03-50
ETIM 4.0
EC000232
ETIM 5.0
EC000232
ETIM 6.0
EC000232
ETIM 7.0
EC000232
ETIM 8.0
EC000232
ETIM 9.0
EC000232
UNSPSC 11
39100000
UNSPSC 7.0901
39100000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue