Similar Illustration
Only CAD model download is supported
Signal converters
Version
Analog converter
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Analog outputs
Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA)
Configurable inputs/outputs
yes
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BNI IOL-725-002-E023 | BNI IOL-730-002-E023 | |
|
451,56 AUD
List price
|
602,13 AUD
List price
|
|
| Version | Analog converter | Analog converter |
|---|---|---|
| Interface | IO-Link 1.1 | IO-Link 1.1 |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Analog outputs | Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA) | Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA) |
| Configurable inputs/outputs | yes | yes |
| Resolution | ≤ 16 bits | ≤ 16 bits |
| Connection | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Connection for sensor | M12x1-Female, 5-pin, A-coded | M12x1-Female, 5-pin, A-coded |
| Housing material |
1.4404 stainless steel PTFE |
1.4404 stainless steel PTFE |
| Dimension | Ø 18 x 135.5 mm | Ø 18 x 135.5 mm |
| Ambient temperature | -5...70 °C | -5...70 °C |
| IP rating | IP67, when threaded in | IP67, when threaded in |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE Ecolab |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 10 ms | 10 ms |
| Process data OUT | 2 bytes | 2 bytes |
| Analog inputs | - | Analog, voltage/analog, current/analog, temperature (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA/Pt100/Pt1000/Thermocouple Type J/Thermocouple Type K) |
| Process data IN | - | 3 bytes |
Only CAD model download is supported