Similar Illustration
Only CAD model download is supported
Silver Line - Network Modules in Metal Housing for Specialized Applications
Interface
Ethernet/IP
Auxiliary interfaces
8x IO-Link
Port-class
Type A (4x) + Type B (4x)
Output current max.
2 A
Display
no
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BNI00K7
Network modules with multiprotocol
BNI XG5-538-1B5-Z067
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Soon no longer available
|
Recommended alternative
|
|
|
|
|
|
| BNI EIP-538-005-Z063 | BNI XG5-538-1B5-Z067 | |
|
1.605,89 AUD
List price
|
1.268,40 AUD
List price
|
|
| Interface | Ethernet/IP | Profinet / EtherNet/IP / EtherCAT / Modbus TCP |
|---|---|---|
| Auxiliary interfaces | 8x IO-Link | 8x IO-Link |
| Port-class | Type A (4x) + Type B (4x) | Type A (4x) + Type B (4x) |
| Output current max. | 2 A | 4 A |
| Display | no | yes |
| Operating voltage Ub | 18...30.2 VDC | 18...30 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | M12x1-Male, 4-pin, T-coded | M12x1-Male, 5-pin, L-coded |
| Connection (supply voltage OUT) | M12x1-Female, 4-pin, T-coded | M12x1-Female, 5-pin, L-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 12x PNP, Type 3 | 12x PNP, Type 3 |
| Digital outputs | 8x PNP | 12x PNP |
| Configurable inputs/outputs | yes | yes |
| Current sum US, sensor | 12.0 A | 16 A |
| Current sum UA, actuator | 12.0 A | 16 A |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
| Dimension | 68 x 31.7 x 224 mm | 68 x 32 x 224 mm |
| Ambient temperature | -5...70 °C | -5...70 °C |
| IP rating | IP67 | IP67 |
| IO-Link version | 1.1 | 1.1.3 |
| Interface IIoT | - | REST API, MQTT parsed |
| Safety Hub Support | - | yes |
| Scope of delivery | - |
Grounding strap M4x6 screw |
| Not incl. in scope of delivery | - |
Label plates Port cover |
Only CAD model download is supported