Products
Service & Support
Industries & Solutions
Company

BNI00KC

BNI IOL-315-012-K094

Standard IO-Link sensor/actuator hubs (Black Line)

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Spring terminal, 4-pin
Digital inputs
32x NPN
Digital outputs
32x NPN
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Spring terminal, 4-pin
Digital inputs
32x NPN
Digital outputs
32x NPN
Configurable inputs/outputs
yes
Current sum US, sensor
4 A
Switching current
32x 500 mA
Current sum UA, actuator
4 A
Housing material
PA 6.6
Dimension
142.5 x 50.9 x 86.8 mm
Ambient temperature
-20...50 °C
IP rating
IP20
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
1 ms
Process data IN
4 bytes
Process data OUT
4 bytes
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue