Black Line - Network Modules in Robust Plastic Housing for Versatile Applications
OPC UA
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BNI XG5-508-0B5-R067 | BNI XG3-508-0B5-R067 | BNI XG5-508-0B5-P067 | |
|
1.109,85 AUD
List price
|
939,98 AUD
List price
|
1.200,45 AUD
List price
|
|
| Interface | Profinet / EtherNet/IP / EtherCAT / Modbus TCP | Profinet / EtherNet/IP / EtherCAT / Modbus TCP | Profinet / EtherNet/IP / EtherCAT / Modbus TCP |
|---|---|---|---|
| Interface IIoT |
REST API, MQTT parsed OPC UA |
REST API, MQTT parsed |
REST API, MQTT parsed OPC UA |
| Auxiliary interfaces | 8x IO-Link | 8x IO-Link | 8x IO-Link |
| Port-class | Type A | Type A | Type A |
| Output current max. | 4 A | 2 A | 4 A |
| Display | no | no | no |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC | 18...30 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | M12x1-Male, 5-pin, L-coded | M12x1-Male, 5-pin, L-coded | M12x1-Male, 5-pin, L-coded |
| Connection (supply voltage OUT) | M12x1-Female, 5-pin, L-coded | M12x1-Female, 5-pin, L-coded | M12x1-Female, 5-pin, L-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 | 16x PNP, Type 3 |
| Digital outputs | 16x PNP | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes | yes |
| Current sum US, sensor | 16 A | 16 A | 16 A |
| Current sum UA, actuator | 16 A | 16 A | 16 A |
| Housing material |
Plastic Stainless steel, Inserts |
Plastic Stainless steel, Inserts |
Plastic Stainless steel, Inserts |
| Dimension | 68 x 38.3 x 226.2 mm | 68 x 38.3 x 226.2 mm | 68 x 38.3 x 226.2 mm |
| Ambient temperature | -40...70 °C | -40...70 °C | -40...70 °C |
| IP rating |
IP68 IP69K |
IP68 IP69K |
IP68 IP69K |
| IO-Link version | 1.1.4 | 1.1.4 | 1.1.4 |
| Safety Hub Support | yes | yes | yes |
| Scope of delivery |
Grounding strap M4x6 screw |
Grounding strap M4x6 screw |
- |
| Not incl. in scope of delivery |
Label plates Port cover |
Label plates Port cover |
Label plates Port cover |
| Special characteristics | - | - | Washdown |
Level up your networking with Black Line IO-Link Masters
Your first choice for automation
Rethinking industrial networking
Balluff’s expanded network portfolio sets new standards in user-friendliness and quick access to the right product for your needs. The good remains: Balluff products, known for quality, innovation, and reliability.
Discover our product lines Black, Silver, Wash, and Safe Line, which offer a particularly quick selection of our network components. Choose from three performance classes the solution that suits you best.