Similar Illustration
Only CAD model download is supported
IO-Link sensor/actuator hubs for specialized applications (Silver Line)
Interface
IO-Link 1.1.3
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
4x PNP, Type 1, Type 3
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BNI LH5-727-S51-Z012 | BNI IOL-727-S51-P012 | |
|
702,15 AUD
List price
|
1.033,50 AUD
List price
|
|
| Interface | IO-Link 1.1.3 | IO-Link 1.1 |
|---|---|---|
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 4x PNP, Type 1, Type 3 | 8x PNP, Type 1, Type 3 |
| Digital outputs | 4x PNP | 8x PNP |
| Analog inputs | 4x Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA) | 4x Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA) |
| Configurable inputs/outputs | yes | yes |
| Single-channel monitoring | yes | yes |
| Additional function |
Vibration Internal temperature Device discovery |
Vibration Internal temperature Device discovery |
| Current sum US, sensor | 4 A | 4 A |
| Switching current | 4x 500 mA | 8x 500 mA |
| Current sum UA, actuator | 4 A | 4 A |
| Housing material | Die-cast zinc, nickel-plated |
PBT, GF30 1.4404 stainless steel, Inserts |
| Dimension | 68 x 31.8 x 181.5 mm | 68 x 38.3 x 183.5 mm |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67, when threaded in | IP68, IP69K, when threaded in |
| Transfer rate | COM3 (230.4 kBaud) | COM3 (230.4 kBaud) |
| Process data cycle min. | 3 ms | 3 ms |
| Process data IN | 17 bytes | 16 bytes |
| Process data OUT | 1 byte | 1 byte |
| Secondary features |
Basic Statistics Boot Cycle Counter Device Discovery Extreme Environment Status Identification Logic Blocks Operating Hours Counter Signal Delay Signal Speed Monitor Switching Counter Variant Configuration Voltage and Current Monitoring |
Identification Device Discovery Operating Hours Counter Boot Cycle Counter Voltage and Current Monitoring Extreme Environment Status Storage Usage Monitoring Variant Configuration |
| Secondary features for condition monitoring |
Vibration monitoring Internal temperature monitoring Inclination monitoring and installation aid |
Vibration monitoring Internal temperature monitoring |
Only CAD model download is supported