Products
Service & Support
Industries & Solutions
Company

BNI00LZ

BNI IOL-811-205-K036

Black Line - Smart LED signal tower in a modern plastic housing

Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 5-pin
Segments, number max.
4
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 5-pin
Segments, number max.
4
Predefined colors
Red
Green
Yellow
Blue
Magenta
Cyan
White
Orange
configurable
Function indicator
Segment
Fill level
Runlight
Flexible
Ultimate
Setting
Display
Additional function
Extended mode
Dimension
60.6 x 60.6 x 211.9 mm
Housing material
PC, Transparent
PBT GF30
Mounting part
Nut M18x1
Ambient temperature
-25...50 °C
IP rating
IP65
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
5 ms
Process data IN
1 byte
Process data OUT
16 bytes
Classifications
ECLASS 10.1
27-11-03-50
ECLASS 11.0
27-11-03-50
ECLASS 12.0
27-11-03-50
ECLASS 13.0
27-11-03-50
ECLASS 14.0
27-11-03-50
ECLASS 4.1
27-37-12-00
ECLASS 5.1.4
27-37-12-20
ECLASS 6.2
27-37-12-20
ECLASS 8.1
27-37-12-20
ECLASS 9.0
27-11-03-50
ECLASS 9.1
27-11-03-50
ETIM 4.0
EC000232
ETIM 5.0
EC000232
ETIM 6.0
EC000232
ETIM 7.0
EC000232
ETIM 8.0
EC000232
ETIM 9.0
EC000232
UNSPSC 11
39100000
UNSPSC 7.0901
39100000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue