BNS038U
Inductive multiple position limit switches
Typecode:
BNS 816-B03-NA-12-602-11-S90R
Which attributed do you want to keep?
Product description
Our inductive multiple position limit switches combine the advantages of an inductive sensor with those of our mechanical housing-based line of products. The advantages received include their robust housings and a reliable inductive switching element for the switching function. As a result, you benefit from compact configurations and high switching distances. This enables non-contacting and, therefore, wear-free operation.
The coordinated transmission frequencies of the inductive switching elements allow for a tight sequential arrangement. Since the switching elements are equipped with LEDs, you can immediately recognize each switching function on the housing cover.
- Housing material
- Aluminum, Anodized
- Version
- Inductive
- Operating principle
- 1-3. Switch position: Inductive
- Range
- 2 mm
- Switching frequency
- 1-3. Switch position: 1500 Hz
- Continuous current
- 1-3. Switch position: 0.2 A
- Rated operating voltage Ue
- 1-3. Switch position: 24 VDC
- Installation
- Vertical
- Connection type
- 1. Switch position: Connector
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
- CE, WEEE, EAC
Technical documentation
-
Datasheet
-
Disposal
Product documentation
-
Declaration of Compliance
- ETIM 4.0
- EC001829
- ETIM 5.0
- EC001829
- ETIM 6.0
- EC001829
- ETIM 7.0
- EC001829
- UNSPSC 11
- 41111900
- UNSPSC 7.0901
- 41111900
- [email protected] 6.0
- 27-27-06-02
- [email protected] 8.1
- 27-27-06-02