Products
Service & Support
Industries & Solutions
Company
Canceled

BNS050H

BNS 819-99-K-13-FC-S80

Mechanical single position limit switches

Housing material
Aluminum, Anodized
Number of switching positions
1x Ball
Version
Snap contact
Operating principle
1. Switch position: Mechanical
Continuous current
1. Switch position: 0.1 A
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Housing material
Aluminum, Anodized
Number of switching positions
1x Ball
Version
Snap contact
Operating principle
1. Switch position: Mechanical
Continuous current
1. Switch position: 0.1 A
Rated operating voltage Ue
1. Switch position: 24 V DC
Installation
any
Approach direction
any
Approach speed
1. Switch position: 10 m/min
Connection type
1. Switch position: Connector
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-06-01
ECLASS 11.0
27-27-06-01
ECLASS 12.0
27-27-06-01
ECLASS 13.0
27-27-06-01
ECLASS 14.0
27-27-06-01
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-01
ECLASS 6.2
27-27-06-01
ECLASS 8.1
27-27-06-01
ECLASS 9.0
27-27-06-01
ECLASS 9.1
27-27-06-01
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
ETIM 8.0
EC000030
ETIM 9.0
EC000030
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue