Products
Service & Support
Industries & Solutions
Company
Canceled

BNS050K

BNS 823-B04-D16-61-B-22-04-FC

Mechanical multiple position limit switches with safety switch positions

Housing material
Aluminum, Anodized
Number of switching positions
4x Chisel
Version
Safety EN 60204-1
Operating principle
1-4. Switch position: Mechanical
Continuous current
1-4. Switch position: 6 A
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Housing material
Aluminum, Anodized
Number of switching positions
4x Chisel
Version
Safety EN 60204-1
Operating principle
1-4. Switch position: Mechanical
Continuous current
1-4. Switch position: 6 A
Rated operating voltage Ue
1-4. Switch position: 250 V AC
Installation
Vertical
Approach direction
longitudinal, parallel to attachment surface
Approach speed
1-4. Switch position: 40 m/min
Connection type
1-4. Switch position: Screw terminal
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-06-92
ECLASS 11.0
27-27-06-92
ECLASS 12.0
27-27-06-92
ECLASS 13.0
27-27-06-92
ECLASS 14.0
27-27-06-92
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-90
ECLASS 6.2
27-27-06-90
ECLASS 8.1
27-27-06-90
ECLASS 9.0
27-27-06-92
ECLASS 9.1
27-27-06-92
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
ETIM 8.0
EC001829
ETIM 9.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue