Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BNS0548

Mechanical multiple position limit switches

Typecode:

BNS 819-B04-D08-40-11-S80S-O

BNS0548

Similar Illustration

Loading...
Recommended accessories
Housing material
Aluminum, Anodized
Number of switching positions
4x Chisel
Version
Snap contact
Operating principle
1-4. Switch position: Mechanical
Continuous current
1-4. Switch position: 4 A
Rated operating voltage Ue
1-4. Switch position: 250 VAC
Installation
Vertical
Approach direction
longitudinal, parallel to attachment surface
Approach speed
1-4. Switch position: 20 m/min
Connection type
1. Switch position: Connector
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Single-Ended Cordsets

ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.3
27-27-06-05
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-06-02
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900