Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Photoelectric distance sensors
Special characteristics
Washdown
Series
6K
Dimension
12 x 41.5 x 21.6 mm
Interface
Analog, voltage 1…10 V linear rising/falling PNP NO/NC
Principle of operation
Photoelectric distance sensor
Recommended alternative
BOD002R
Photoelectric distance sensors
BOD 6K-RAI02-S75
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOD 6K-RA02-S75 | BOD 6K-RAI02-S75 | |
|
729,33 AUD
List price
|
684,03 AUD
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | 6K | 6K |
| Dimension | 12 x 41.5 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface | Analog, voltage 1…10 V linear rising/falling PNP NO/NC |
IO-Link-Device: 1.1.3 Analog, voltage: 1…10 V/3 mA PNP/NPN/Auto-Detect: NO/NC |
| Principle of operation | Photoelectric distance sensor | Photoelectric distance sensor |
| Principle of optical operation | Triangulation | Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Light spot size | Ø 5 mm at 50 mm | 8 x 8 mm at 80 mm |
| Range | 20...80 mm | 20...80 mm |
| Accuracy | ±0.5 % FS | - |
| Repeat accuracy | 0.5 %FS | 0.4 mm |
| Resolution | ≤ 120 µm | ≤ 0.12 mm |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Operating voltage Ub | 13...30 VDC | 13...30 VDC |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported