Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Narrow distance sensors with plastic housing and LED red light for washdown
Special characteristics
Washdown
Series
6K
Dimension
12 x 41.5 x 21.6 mm
Interface
Analog, voltage: 1…10 V
linear rising/falling
PNP: NO/NC
linear rising/falling
PNP: NO/NC
Principle of operation
Photoelectric distance sensor
This product is part of the Classic portfolio, that meanss
extended availability
transparent conditions
no New Design-In (NNDI)
Recommended alternative
BOD0005
Photoelectric distance sensors
BOD 26K-LB04-S115-C
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BOD 6K-RA04-S75 | BOD 26K-LB04-S115-C | |
|
734,88 AUD
List price
|
2.057,44 AUD
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | 6K | 26K |
| Dimension | 12 x 41.5 x 21.6 mm | 17 x 50 x 50 mm |
| Interface |
Analog, voltage: 1…10 V linear rising/falling PNP: NO/NC |
Analog, current: 4…20 mA linear rising/falling 2x PNP: NO/NC |
| Principle of operation | Photoelectric distance sensor | Photoelectric distance sensor |
| Principle of optical operation | Triangulation | Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | Laser red light |
| Light spot size | Ø 5 mm at 50 mm | 1.5 x 3.25 mm at 100 mm |
| Range | 10...85 mm | 30...100 mm, adjustable |
| Accuracy | ±0.8 % FS | ±0.25 % FS |
| Repeat accuracy | 0.59 %FS | 0.25 %FS |
| Resolution | ≤ 0.15 mm | 0.1 %FS |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M12x1-Male, 8-pin |
| Housing material | ABS | ABS |
| Operating voltage Ub | 13...30 VDC | 18...30 VDC |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus WEEE |
Only CAD model download is supported