Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Photoelectric distance sensors
Series
24K
Dimension
50 x 21 x 50 mm
Interface
IO-Link 1.0
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Triangulation
Recommended alternative
BOD002N
Photoelectric distance sensors
BOD 24K-LPI08-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOD 24K-LI05-S92 | BOD 24K-LPI08-S4 | |
|
-
List price
|
2.078,23 AUD
List price
|
|
| Series | 24K | 24K |
|---|---|---|
| Dimension | 50 x 21 x 50 mm | 50 x 21 x 50 mm |
| Interface | IO-Link 1.0 |
IO-Link: 1.1 Analog, voltage/Analog, current selectable: 4…20 mA 0…10 V 2x PNP/NPN: NO/NC |
| Principle of operation | Photoelectric distance sensor | Photoelectric sensor |
| Principle of optical operation | Triangulation | Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | Laser red light | Laser red light |
| Light spot size | 1 x 1 mm at 450 mm | 1.2 x 1.2 mm at 650 mm |
| Range | 50...650 mm | 50...650 mm |
| Accuracy | ±1 % | ±1 % |
| Repeat accuracy | ± 0.5 % | ± 50 µm |
| Resolution | ≤ 100 µm | ≤ 100 µm |
| Connection | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Plastic | Plastic |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
Only CAD model download is supported