Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Distance sensors with plastic housing and red light laser for washdown
Special characteristics
Washdown
Series
23K
Dimension
51 x 23 x 52.4 mm
Interface
IO-Link PNP/NPN/Auto-Detect NO/NC
Principle of operation
Photoelectric distance sensor
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BOD 23K-LI03-S4 | BOD 23K-LI01-S4 | |
|
846,59 AUD
List price
|
846,59 AUD
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | 23K | 23K |
| Dimension | 51 x 23 x 52.4 mm | 51 x 23 x 52.4 mm |
| Interface | IO-Link PNP/NPN/Auto-Detect NO/NC |
IO-Link: 1.1 PNP/NPN/Auto-Detect: NO/NC |
| Principle of operation | Photoelectric distance sensor | Photoelectric distance sensor |
| Principle of optical operation | Light time-of-flight | Light time-of-flight |
| Beam characteristic | Collimated | Collimated |
| Light type | Laser red light | Laser red light |
| Light spot size | 5.5 x 7 mm at 5 m | 5.5 x 7 mm at 5 m |
| Range | 100...5000 mm | 100...5000 mm |
| Accuracy | ±0.6 % FS | ±0.6 % FS |
| Repeat accuracy | 0.024 %FS | 0.024 %FS |
| Resolution | ≤ 5 mm | ≤ 5 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus Ecolab WEEE |
Only CAD model download is supported