Products
Service & Support
Industries & Solutions
Company

BOD002L

BOD 21M-LBI05-S4

Distance sensors with metal housing and red light laser and glass as material for the sensing surface

Series
21M
Dimension
15 x 51 x 42.5 mm
Interface
IO-Link: 1.1
Analog, current: 4…20 mA
linear rising/falling
2x PNP/NPN: NO/NC
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Triangulation
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Series
21M
Dimension
15 x 51 x 42.5 mm
Interface
IO-Link: 1.1
Analog, current: 4…20 mA
linear rising/falling
2x PNP/NPN: NO/NC
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Triangulation
Beam characteristic
Focus, typical at 400 mm
Light type
Laser red light
Light spot size
1.5 x 0.5 mm at 200 mm
Range
30...200 mm, adjustable
Accuracy
±1 mm max. (30...170 mm)
±3 mm max. (170...200 mm)
Repeat accuracy
≤ ± 0.25 mm
Resolution
≤ 10 µm typ. (30...170 mm) 100 µm typ. (170...200 mm)
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Painted
Aluminum, Glass, PMMA, black
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
UKCA
cULus
IO-Link
WEEE
Classifications
ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 12.0
27-27-09-16
ECLASS 13.0
27-27-09-16
ECLASS 14.0
27-27-09-16
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
ETIM 8.0
EC001825
ETIM 9.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue