Similar Illustration
Only CAD model download is supported
Micromote - optical sensor heads
Series
R165
Dimension
110 x 10 x 15 mm
Interface
for analog amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Recommended alternative
BOH00FF
Micromote - optical sensor heads
BOH AI-R180-037-02-S49F
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOH AI-R165-011-01-S49F | BOH AI-R180-037-02-S49F | |
|
1.598,12 AUD
List price
|
963,19 AUD
List price
|
|
| Series | R165 | - |
|---|---|---|
| Dimension | 110 x 10 x 15 mm | 18 x 10 x 100 mm |
| Interface | for analog amplifier | - |
| Principle of operation | Optical sensor head | Optical sensor head |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Special optical feature | Light array | Light array |
| Light type | LED infrared | LED infrared |
| Active length AL 1 | 80 mm | 80 mm |
| Range | 50...500 mm | 10...500 mm |
| Connection | Cable with connector, M8x1-Female, 1 m, PUR | Cable with connector, M8x1-Female, 3-pin, 2 m, PUR |
| Housing material | Aluminium, anodized, black | Aluminium, anodized, black |
| Material sensing surface | PMMA | PMMA |
| Mounting part | Screw M3 | Screw M4 (2x) |
| Smallest part typ. | 1.50 mm | 1.20 mm |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported