This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
You can find the suitable alternative product below
Recommended alternative
BOS01NN
BOS 08E-PS-KD20-S49
- Series
- 08M
- Dimension
- Ø 8 x 57.5 mm
- Interface
- PNP Normally open (NO)
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, (energetic)
- Beam characteristic
- Divergent
- Light type
- LED Red light
- Range
- 0 m...55 mm
- Connection
- Connector, M8x1-Male, 3-pin
- Housing material
- Brass, nickel-plated
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
cULus
CE
EAC
-
Datasheet
-
End of Life Announcement
- ECLASS 10.1
- 27-27-09-03
- ECLASS 11.0
- 27-27-09-03
- ECLASS 4.1
- 27-27-90-00
- ECLASS 5.1.3
- 27-27-09-90
- ECLASS 5.1.4
- 27-27-09-03
- ECLASS 6.2
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-03
- ECLASS 9.0
- 27-27-09-03
- ECLASS 9.1
- 27-27-09-03
- ETIM 4.0
- EC001821
- ETIM 5.0
- EC001821
- ETIM 6.0
- EC001821
- ETIM 7.0
- EC001821
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528