Products
Service & Support
Industries & Solutions
Company
Canceled

BOS002M

BOS 18M-WS-7PB-B1-L-03

Diffuse sensors

Series
18M
Dimension
Ø 18 x 88 mm
Interface
Thyristor + diode bridge normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Series
18M
Dimension
Ø 18 x 88 mm
Interface
Thyristor + diode bridge normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Beam characteristic
Divergent
Light type
Infrared
Range
0...200 mm
Connection
Cable, 3.00 m, PVC
Housing material
Brass, nickel-plated
Material sensing surface
PMMA
Operating voltage Ub
20...250 VAC
Approval/Conformity
CE
EAC
WEEE
Classifications
ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 4.1
27-27-90-00
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-90
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
ETIM 8.0
EC001821
ETIM 9.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue