Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
35K
Dimension
15 x 60 x 60 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Recommended alternative
BOS01FM
Diffuse sensors
BOS 23K-PA-RD10-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 35K-PS-1PD-S4-C | BOS 23K-PA-RD10-S4 | |
|
-
List price
|
219,27 AUD
List price
|
|
| Series | 35K | 23K |
|---|---|---|
| Dimension | 15 x 60 x 60 mm | 23 x 51 x 52.4 mm |
| Interface | PNP normally open (NO) |
PNP normally open (NO) PNP normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, energetic | Diffuse sensor, energetic |
| Beam characteristic | Divergent | Focus, typical at 500 mm |
| Light type | Infrared | LED, red light |
| Range | 0 m...400 mm | 0...2000 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | PA 12 |
PC ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE |
Ecolab CE cULus WEEE |
| Special characteristics | - | Washdown |
| Light spot size | - | 15 x 15 mm at focal point |
Only CAD model download is supported