Similar Illustration
Only CAD model download is supported
Fiber-based devices for plastic and glass fibers
Series
74K
Dimension
12 x 41 x 68.5 mm
Interface
PNP/NPN normally open/normally closed (NO/NC)
Principle of operation
Fiber optic device
Setting
Time function
Delay time
Switching freq. 1000/666 Hz
Switching output PNP/NPN
Hysteresis
Light-on/dark-on
Sensitivity (Sn)
Delay time
Switching freq. 1000/666 Hz
Switching output PNP/NPN
Hysteresis
Light-on/dark-on
Sensitivity (Sn)
Recommended alternative
BFB0006
Fiber-based devices for plastic and glass fibers
BFB 75K-002-P-S75
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 74K-UU-1FR-BO-Z-S49-00,2 | BFB 75K-002-P-S75 | |
|
-
List price
|
431,60 AUD
List price
|
|
| Series | 74K | 75K |
|---|---|---|
| Dimension | 12 x 41 x 68.5 mm | 10.4 x 35.4 x 84 mm |
| Interface | PNP/NPN normally open/normally closed (NO/NC) | PNP normally open/normally closed (NO/NC) |
| Principle of operation | Fiber optic device | Fiber optic device |
| Setting |
Time function Delay time Switching freq. 1000/666 Hz Switching output PNP/NPN Hysteresis Light-on/dark-on Sensitivity (Sn) |
LCD read direction Time function Factory setting (Reset) Mode normal/fine/fast/far Duration of single pulse Rated switching distance (Sn), 2 values Display on/off Delay time Key disable on/off Light-on/dark-on Sensitivity (Sn) |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Light type | LED, red light | LED, red light |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Connector, M8x1-Male, 4-pin |
| Housing material | PBT | ABS |
| Switching frequency | 1000 Hz | 8000 Hz /1000 Hz/125 Hz |
| Approval/Conformity |
CE WEEE |
cULus CE WEEE |
| Input function | - |
Teach Sn Key disable on/off |
Only CAD model download is supported