Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Retroreflective sensors
Series
18E
Dimension
Ø 18 x 70 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
BOS01KL
Retroreflective sensors
BOS 18E-PA-PR20-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 18E-PS-1WD-E5-D-S4 | BOS 18E-PA-PR20-S4 | |
|
-
List price
|
261,29 AUD
List price
|
|
| Series | 18E | 18E |
|---|---|---|
| Dimension | Ø 18 x 70 mm | Ø 18 x 75 mm |
| Interface | PNP normally open (NO) |
PNP: normally open (NO) PNP: normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Range | 0...4 m | 5 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4571 stainless steel, nickel-plated | 1.4404 stainless steel |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE |
CE UKCA cULus Ecolab WEEE |
| Special characteristics | - | Washdown |
| Light spot size | - | Ø 300 mm at 7 m |
Only CAD model download is supported