Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Diffuse sensors
Series
18M
Dimension
Ø 18 x 89 mm
Interface
PNP NO/NC NPN NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Recommended alternative
BOS01EY
Diffuse sensors
BOS 18M-PA-ID20-S4
Estimated availability
BFB000C
Fiber-based devices for plastic and glass fibers
BFB M18M-011-P-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Recommended alternative
|
|
|
|
|
|
|
| BOS 18M-GU-1PF-S4-Y | BOS 18M-PA-ID20-S4 | BFB M18M-011-P-S4 | |
|
-
List price
|
251,96 AUD
List price
|
254,29 AUD
List price
|
|
| Series | 18M | 18M | 18M |
|---|---|---|---|
| Dimension | Ø 18 x 89 mm | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Interface | PNP NO/NC NPN NO/NC |
PNP: normally open (NO) PNP: normally closed (NC) |
2x PNP: NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, energetic | Diffuse sensor, energetic | - |
| Beam characteristic | Divergent | Divergent | - |
| Light type | Infrared | LED infrared | LED infrared |
| Range | 60...1000 mm | 1...800 mm | - |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | Glass | Glass, anti-glare | - |
| Operating voltage Ub | 11...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
| Light spot size | - | Ø 50 mm at 600 mm | - |
| Scope of delivery | - |
2x nut M18x1 User manual |
- |
| Setting | - | - | Sensitivity (Sn) |
| Switching frequency | - | - | 1000 Hz |
Only CAD model download is supported