Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
18M
Dimension
Ø 18 x 81 mm
Interface
PNP NO PNP NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Recommended alternative
BOS01J4
Diffuse sensors
BOS 18M-PA-RH23-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 18M-PA-1HA-S4-C | BOS 18M-PA-RH23-S4 | |
|
-
List price
|
272,96 AUD
List price
|
|
| Series | 18M | 18M |
|---|---|---|
| Dimension | Ø 18 x 81 mm | Ø 18 x 75 mm |
| Interface | PNP NO PNP NC |
PNP normally open (NO) PNP normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, triangulation | Diffuse sensor, triangulation |
| Special optical feature | Background suppression | Background suppression |
| Light type | LED, red light | LED, red light |
| Light spot size | 8 x 10 mm at 100 mm | 10 x 10 mm at 150 mm |
| Range | 40...120 mm | 30...150 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel plated | Brass |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| Beam characteristic | - | Divergent |
Only CAD model download is supported