Products
Service & Support
Industries & Solutions
Company
Canceled

BOS0084

BOS 26K-NA-1LHA-SA1-S4-C

Diffuse sensors

Series
26K
Dimension
17 x 50 x 50 mm
Interface
NPN: normally open (NO)
NPN: normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Series
26K
Dimension
17 x 50 x 50 mm
Interface
NPN: normally open (NO)
NPN: normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Light type
Laser red light
Range
25...60 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-04
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 4.0
EC001822
ETIM 5.0
EC001822
ETIM 6.0
EC001822
ETIM 7.0
EC001822
ETIM 8.0
EC001822
ETIM 9.0
EC002719
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue