Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Fiber-based devices for plastic and glass fibers
Series
6K
Dimension
12 x 42 x 27 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Fiber optic device
Input function
Same function as button
Key disable on/off
Key disable on/off
Recommended alternative
BFB0004
Fiber-based devices for plastic and glass fibers
BFB 75K-001-P-S75
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 6K-PU-1FR-S75-C | BFB 75K-001-P-S75 | |
|
314,78 AUD
List price
|
256,62 AUD
List price
|
|
| Series | 6K | 75K |
|---|---|---|
| Dimension | 12 x 42 x 27 mm | 10.4 x 35.4 x 84 mm |
| Interface | PNP normally open/normally closed (NO/NC) | PNP: NO/NC |
| Principle of operation | Fiber optic device | Fiber optic device |
| Input function |
Same function as button Key disable on/off |
Same function as button Key disable on/off |
| Setting |
Factory setting (Reset) Light-on/dark-on Sensitivity (Sn) |
Light-on/dark-on Factory setting (Reset) Sensitivity (Sn) |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Light type | LED, red light | LED, red light |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Switching frequency | 1000 Hz | 1500 Hz |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported