Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
15K
Dimension
13 x 52 x 29 mm
Interface
PNP/NPN normally open/normally closed (NO/NC)
Input function
Light-on/dark-on
Switching output PNP/NPN
Switching output PNP/NPN
Principle of operation
Photoelectric sensor
Recommended alternative
BOS0125
Through-beam sensors
BOS 5K-PS-IX10-02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BLE 15K-R-F5-02 | BOS 5K-PS-IX10-02 | |
|
273,93 AUD
List price
|
254,20 AUD
List price
|
|
| Series | 15K | 5K |
|---|---|---|
| Dimension | 13 x 52 x 29 mm | 10.8 x 32.7 x 19.5 mm |
| Interface | PNP/NPN normally open/normally closed (NO/NC) | PNP normally open (NO) |
| Input function |
Light-on/dark-on Switching output PNP/NPN |
- |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor |
| Light type | Infrared | Infrared |
| Range | 0...5 m | 0...20 m |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | ABS |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA WEEE cULus |
cULus CE WEEE UKCA |
| Beam characteristic | - | Divergent |
| Light spot size | - | Ø 90 mm at 2 m |
| Trademark | - | Global |
Only CAD model download is supported