Through-beam sensors
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BLE 18M-PO-1PP-SA1-C | BOS 18M-PA-RE21-S4S | |
|
-
List price
|
169,85 AUD
List price
|
|
| Series | 18M | 18M |
|---|---|---|
| Dimension | Ø 18 x 72 mm | Ø 18 x 75 mm |
| Interface | PNP normally closed (NC) |
PNP normally open (NO) PNP normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | Infrared | LED, red light |
| Range | 0...16 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel plated | Brass, nickel-plated |
| Material sensing surface | Glass | Glass, anti-glare |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus |
CE UKCA cULus WEEE |
| Scope of delivery | - |
User manual 2x nut M18x1 |