Similar Illustration
Only CAD model download is supported
Fiber-based devices for plastic and glass fibers
Series
72K
Dimension
10 x 40.1 x 73.5 mm
Interface
NPN normally open/normally closed (NO/NC)
Principle of operation
Fiber optic device
Input function
Key disable on/off
Same function as SET button
Same function as SET button
Recommended alternative
BFB0001
Fiber-based devices for plastic and glass fibers
BFB 75K-001-N-02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 72K-NU-RA10-02 | BFB 75K-001-N-02 | |
|
466,05 AUD
List price
|
268,29 AUD
List price
|
|
| Series | 72K | 75K |
|---|---|---|
| Dimension | 10 x 40.1 x 73.5 mm | 10.4 x 35.4 x 79.3 mm |
| Interface | NPN normally open/normally closed (NO/NC) | NPN normally open/normally closed (NO/NC) |
| Principle of operation | Fiber optic device | Fiber optic device |
| Input function |
Key disable on/off Same function as SET button |
Key disable on/off Same function as button |
| Setting |
Time function on/off Light-on/dark-on Teach-in mode normal/fine Sensitivity (Sn) |
Factory setting (Reset) Light-on/dark-on Sensitivity (Sn) |
| Operating voltage Ub | 12...24 VDC | 10...30 VDC |
| Light type | LED, red light | LED, red light |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | ABS | ABS |
| Switching frequency | 1000 Hz | 1500 Hz |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE WEEE |
Only CAD model download is supported