Similar Illustration
Only CAD model download is supported
Fiber-based devices for plastic and glass fibers
Series
72K
Dimension
10 x 40.1 x 73.5 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Fiber optic device
Input function
Same function as SET button
Key disable on/off
Key disable on/off
Recommended alternative
BFB0006
Fiber-based devices for plastic and glass fibers
BFB 75K-002-P-S75
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 72K-PU-RA20-S75 | BFB 75K-002-P-S75 | |
|
480,11 AUD
List price
|
431,60 AUD
List price
|
|
| Series | 72K | 75K |
|---|---|---|
| Dimension | 10 x 40.1 x 73.5 mm | 10.4 x 35.4 x 84 mm |
| Interface | PNP normally open/normally closed (NO/NC) | PNP normally open/normally closed (NO/NC) |
| Principle of operation | Fiber optic device | Fiber optic device |
| Input function |
Same function as SET button Key disable on/off |
Teach Sn Key disable on/off |
| Setting |
Switching freq. 5000/1000 Hz LCD read direction Time function Factory setting (Reset) Rated switching distance (Sn), 2 values Display on/off Delay time Light-on/dark-on Teach-in mode normal/fine Sensitivity (Sn) |
LCD read direction Time function Factory setting (Reset) Mode normal/fine/fast/far Duration of single pulse Rated switching distance (Sn), 2 values Display on/off Delay time Key disable on/off Light-on/dark-on Sensitivity (Sn) |
| Operating voltage Ub | 12...24 VDC | 10...30 VDC |
| Light type | LED, red light | LED, red light |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Switching frequency | 5000 Hz/1000 Hz | 8000 Hz /1000 Hz/125 Hz |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE WEEE |
Only CAD model download is supported