Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
2K
Dimension
7.6 x 25.1 x 13.5 mm
Interface
NPN normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Recommended alternative
BOS0215
Diffuse sensors
BOS R020K-NS-RF12-02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 2K-NS-RD10-02 | BOS R020K-NS-RF12-02 | |
|
-
List price
|
244,96 AUD
List price
|
|
| Series | 2K | R020K |
|---|---|---|
| Dimension | 7.6 x 25.1 x 13.5 mm | 7.7 x 26.8 x 13.5 mm |
| Interface | NPN normally open (NO) | NPN normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, energetic | Diffuse sensor, HGA fixed |
| Beam characteristic | Collimated | - |
| Light type | LED, red light | LED, red light |
| Light spot size | Ø 3.5 mm at 50 mm | Ø 4.5 mm at 40 mm |
| Range | 1...50 mm | 1...60 mm |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity | CE |
CE cULus WEEE UKCA |
| Special optical feature | - | Background suppression |
Only CAD model download is supported