Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
50K
Dimension
28.5 x 80.5 x 62 mm
Interface
PNP normally open (NO)
PNP normally closed (NC)
PNP normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
BOS02AZ
Through-beam sensors
BOS 50K-PA-RE13-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 50K-PA-RE10-S4 | BOS 50K-PA-RE13-S4 | |
|
-
List price
|
303,28 AUD
List price
|
|
| Series | 50K | 50K |
|---|---|---|
| Dimension | 28.5 x 80.5 x 62 mm | 28.5 x 80.5 x 62 mm |
| Interface |
PNP normally open (NO) PNP normally closed (NC) |
PNP normally open (NO) PNP normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | LED, red light | LED, red light |
| Range | 0...60 m | 0...60 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
PC ABS |
PC ABS |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported