Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
18M
Dimension
Ø 18 x 75 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Light type
LED, red light
Recommended alternative
BOS0258
Through-beam sensors
BOS 18M-X-RS21-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BOS 18M-X-RS23-S4 | BOS 18M-X-RS21-S4 | BOS 18M-X-RS30-S4 | |
|
-
List price
|
172,64 AUD
List price
|
149,31 AUD
List price
|
|
| Series | 18M | 18M | 18M |
|---|---|---|---|
| Dimension | Ø 18 x 75 mm | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Light type | LED, red light | LED, red light | LED, red light |
| Range | 0...20 m | 0...20 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | Glass | Glass, anti-glare | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Trademark | Global | - | - |
| Beam characteristic | - | Divergent | - |
| Light spot size | - | Ø 350 mm at 10 m | - |
| Scope of delivery | - |
2x nut M18x1 User manual |
- |
Only CAD model download is supported