Similar Illustration
Only CAD model download is supported
Cylindrical diffuse sensors with M8 thread and different types of light
Series
08E
Dimension
Ø 8 x 40 mm
Interface
NPN normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BOS 08E-NS-KH22-00,2-S49 | BOS 08E-NS-KH22-S49 | BOS 08E-PS-KH22-00,2-S49 | |
|
268,29 AUD
List price
|
268,29 AUD
List price
|
268,29 AUD
List price
|
|
| Series | 08E | 08E | 08E |
|---|---|---|---|
| Dimension | Ø 8 x 40 mm | Ø 8 x 40 mm | Ø 8 x 40 mm |
| Interface | NPN normally open (NO) | NPN normally open (NO) | PNP normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, triangulation | Diffuse sensor, triangulation | Diffuse sensor, triangulation |
| Special optical feature | Background suppression | Background suppression | Background suppression |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light type | LED, red light | LED, red light | LED, red light |
| Light spot size | Ø 2.5 mm Light exit | Ø 2.5 mm Light exit | Ø 2.5 mm Light exit |
| Range | 7...30 mm | 7...30 mm | 7...30 mm |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Connector, M8x1-Male, 3-pin | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported