Retroreflective sensors
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 6K-PU-PT10-S49 | BOS 6K-UU-PT10-S49 | |
|
371,39 AUD
List price
|
328,37 AUD
List price
|
|
| Series | 6K | 6K |
|---|---|---|
| Dimension | 12 x 41.5 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface | PNP normally open/normally closed (NO/NC) | PNP/NPN normally open/normally closed (NO/NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor, Transparent detection |
| Special optical feature |
Coaxial optics Transparency detection |
Transparency detection |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Light spot size | 50 x 50 mm at 2 m | 40 x 40 mm at 1 m |
| Range | 0...2 m | 0...2 m |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| Input function | - |
Key disable on/off Same function as button |