Junction blocks
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BPI 8M4A4N-2K-B0-SM6CT | BPI 8M4A40-2K-B0-SM6CT | |
|
-
List price
|
158,02 AUD
List price
|
|
| Connection slots | 8x M12x1-Female, 4-pin | 8x M12x1-Female, 4-pin |
|---|---|---|
| Power indicator | Green LED | - |
| Switching function display | Yellow LED (8x) | no LED |
| Signal type | NPN | - |
| Connection (COM 1) | M23x1-Male, 12-pin | M23x1-Male, 12-pin |
| Operating voltage Ub | 10...30 VDC | 10...60 VDC/10...60 VAC |
| Output current max. | 4 A | 4 A |
| Total current max. | 8 A | 8 A |
| Ambient temperature | -25...80 °C | -25...80 °C |
| IP rating | IP67 | IP67 |