Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
4x M12x1-Female, 5-pin
Power indicator
Green LED
Switching function display
Yellow LED (8x)
Signal type
NPN
Cable
PUR black, 5 m, drag chain compatible
Recommended alternative
BPI00JE
Junction blocks
BPI 4M4A50-2K-B0-KPXB0-050
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BPI 4M4A5N-2K-B0-KPXB0-050 | BPI 4M4A50-2K-B0-KPXB0-050 | |
|
144,53 AUD
List price
|
137,05 AUD
List price
|
|
| Connection slots | 4x M12x1-Female, 5-pin | 4x M12x1-Female, 5-pin |
|---|---|---|
| Power indicator | Green LED | - |
| Switching function display | Yellow LED (8x) | no LED |
| Signal type | NPN | - |
| Cable | PUR black, 5 m, drag chain compatible | PUR black, 5 m, drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...60 VDC/10...60 VAC |
| Output current max. | 4 A | 4 A |
| Total current max. | 8 A | 8 A |
| IP rating | IP67 | IP67 |
Only CAD model download is supported