Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
8x M8x1-Female, 4-pin
Power indicator
Green LED
Switching function display
Yellow LED (16x)
Signal type
PNP
Cable
PUR black, 25 m, Drag chain compatible
Recommended alternative
BPI00JZ
Junction blocks
BPI 8M304P-5K-B0-KPXK0-250
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BPI 8M304P-2K-00-KPXK0-250 | BPI 8M304P-5K-B0-KPXK0-250 | |
|
-
List price
|
589,10 AUD
List price
|
|
| Connection slots | 8x M8x1-Female, 4-pin | 8x M8x1-Female, 4-pin |
|---|---|---|
| Power indicator | Green LED | Green LED |
| Switching function display | Yellow LED (16x) | Yellow LED (16x) |
| Signal type | PNP | PNP |
| Cable | PUR black, 25 m, Drag chain compatible | PUR black, 25 m, drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Output current max. | 2 A | 3 A |
| Total current max. | 6 A | 8 A |
| IP rating | IP67 | IP67 |
Only CAD model download is supported