Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
10x M8x1-Female, 3-pin
Power indicator
Green LED
Switching function display
Yellow LED (10x)
Signal type
NPN
Cable
PUR black, 10 m, drag chain compatible
Product Features
3.00 m, PUR
5.00 m, PUR
10.00 m, PUR
10.00 m, PUR
15.00 m, PUR
Recommended alternative
BPI00FJ
Junction blocks
BPI AM3030-5K-B0-KPXC0-100
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BPI AM303N-5K-B0-KPXC0-100 | BPI AM3030-5K-B0-KPXC0-100 | |
|
-
List price
|
251,55 AUD
List price
|
|
| Connection slots | 10x M8x1-Female, 3-pin | 10x M8x1-Female, 3-pin |
|---|---|---|
| Power indicator | Green LED | - |
| Switching function display | Yellow LED (10x) | no LED |
| Signal type | NPN | - |
| Cable | PUR black, 10 m, drag chain compatible | PUR black, 10 m, drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...60 VDC/10...60 VAC |
| Output current max. | 3 A | 3 A |
| Total current max. | 8 A | 8 A |
| IP rating | IP67 | IP67 |
Only CAD model download is supported