Login

Please register for your specific price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company

BRS0002

BRS S-M30S04-0301-LA2-000S04

Radar Sensors for Object Detection and Distance Measurement

Principle of operation
Radar
Blind zone
300 mm
Range max.
15 m
Housing material
1.4404 stainless steel
PEEK
Style Housing
M30x1.5
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Principle of operation
Radar
Blind zone
300 mm
Range max.
15 m
Housing material
1.4404 stainless steel
PEEK
Style Housing
M30x1.5
IP rating
IP69K
IP54
Connection
Connector, M12x1-Male, 4-pin
Interface
IO-Link-Device
Analog, voltage/analog, current
PNP/NPN/IO-Link
Approval/Conformity
CE
WEEE
Classifications
ETIM 9.0
EC004807
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue