Products
Service & Support
Industries & Solutions
Company
Soon no longer available
Available until: 2027-03-01

BSI0003

BSI R11A0-XXR-CXP360-S75G

Very accurate cubic version with one fluid-based measuring axis

Measuring principle
Fluid
Measuring axes
1
Measuring range
0...360°
Operating voltage Ub
10...30 VDC
Interface
Modbus: RTU
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Measuring principle
Fluid
Measuring axes
1
Measuring range
0...360°
Operating voltage Ub
10...30 VDC
Interface
Modbus: RTU
Resolution
≤ 0.01 °
Accuracy
0.1°
Connection
Connector, M8x1
Housing material
Aluminum
Ambient temperature
-40...85 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-11-01
ECLASS 11.0
27-27-11-01
ECLASS 12.0
27-27-11-01
ECLASS 13.0
27-27-11-01
ECLASS 14.0
27-27-11-01
ECLASS 4.1
27-27-07-00
ECLASS 5.1.4
27-27-90-90
ECLASS 6.2
27-27-90-90
ECLASS 8.1
27-27-90-90
ECLASS 9.0
27-27-11-90
ECLASS 9.1
27-27-11-01
ETIM 4.0
EC001852
ETIM 5.0
EC001852
ETIM 6.0
EC001852
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41111935
UNSPSC 7.0901
41111935
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue