Similar Illustration
Only CAD model download is supported
Digital pressure sensors with display
Measuring range
0...10 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
20 bar
Burst pressure
35.00 bar
Operating voltage Ub
18...36 VDC
Recommended alternative
BSP00Y4
Digital pressure sensors with display
BSP B010-EV009-P00S2B-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BSP B010-EV002-D00A0B-S4 | BSP B010-EV009-P00S2B-S4 | |
|
566,40 AUD
List price
|
659,43 AUD
List price
|
|
| Measuring range | 0...10 bar | 0...10 bar |
|---|---|---|
| Accuracy | ±0.5 % FSO BFSL | ±0.5 % FSO BFSL |
| Overload pressure | 20 bar | 20 bar |
| Burst pressure | 35.00 bar | 35 bar |
| Operating voltage Ub | 18...36 VDC | 18...30 VDC |
| Switching output | 2x PNP normally open/normally closed (NO/NC) | 2x PNP/NPN NO/NC selectable |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Process connection | G 1/4" (DIN 3852) | G 1/4" (DIN 3852) |
| Process connection material | 1.4301 stainless steel | 1.4301 stainless steel |
| Gasket, material | FKM | FKM |
| Housing material |
PA PA 6.6 |
1.4301 stainless steel PE, High-density polyethylene |
| Media temperature | -25...125 °C | -40...125 °C |
| Ambient temperature | -25...85 °C | -40...85 °C |
| IP rating | IP67 | IP67, when threaded in |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| Interface | - | IO-Link 1.1 |
| Analog output | - | Analog, voltage/Analog, current selectable 4…20 mA/0…10 V |
Only CAD model download is supported