Similar Illustration
Only CAD model download is supported
Pressure transmitter
Measuring range
0...600 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
1200 bar
Burst pressure
1800 bar
Operating voltage Ub
8...32 VDC
Recommended alternative
BSP010P
Pressure transmitter
BSP B600-DV011-A06A1A-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BSP B600-DV004-A06A1A-S4 | BSP B600-DV011-A06A1A-S4 | |
|
363,58 AUD
List price
|
386,30 AUD
List price
|
|
| Measuring range | 0...600 bar | 0...600 bar |
|---|---|---|
| Accuracy | ±0.5 % FSO BFSL | ±0.5 % FSO BFSL |
| Overload pressure | 1200 bar | 1000 bar |
| Burst pressure | 1800 bar | 1570 bar |
| Operating voltage Ub | 8...32 VDC | 8...32 VDC |
| Analog output | Analog, current 4…20 mA | Analog, current 4…20 mA |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Process connection | G 1/4" (DIN 3852) | G 1/4" (DIN 3852) |
| Process connection material | 1.4571 stainless steel | 1.4571 stainless steel |
| Gasket, material | without, welded | FKM |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Media temperature | -40...125 °C | -40...125 °C |
| Ambient temperature | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported