Similar Illustration
Only CAD model download is supported
Front flush pressure sensors
Measuring range
0...250 mbar
Accuracy
±0.25 % FSO BFSL
Overload pressure
1 bar
Burst pressure
1.50 bar
Operating voltage Ub
18...36 VDC
Recommended alternative
BSP00ZP
Front flush pressure sensors
BSP M250-ZT009-P00S2B-S4-006
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BSP M250-ZT006-A02S1B-S4-006 | BSP M250-ZT009-P00S2B-S4-006 | |
|
1.206,28 AUD
List price
|
1.622,62 AUD
List price
|
|
| Measuring range | 0...250 mbar | 0...0.25 bar |
|---|---|---|
| Accuracy | ±0.25 % FSO BFSL | ±0.5 % FSO BFSL |
| Overload pressure | 1 bar | 1 bar |
| Burst pressure | 1.50 bar | 1.5 bar |
| Operating voltage Ub | 18...36 VDC | 18...30 VDC |
| Interface | IO-Link 1.1 | IO-Link 1.1 |
| Analog output | Analog, current 4…20 mA | Analog, voltage/Analog, current selectable 4…20 mA/0…10 V |
| Switching output | PNP normally open/normally closed (NO/NC) | 2x PNP/NPN NO/NC selectable |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Process connection | 1 1/2" Tri Clamp | 1 1/2" Tri Clamp |
| Process connection material | 1.4404 stainless steel | 1.4404 stainless steel |
| Gasket, material | without, welded | - |
| Housing material |
1.4301 stainless steel PA 6.6 |
1.4301 stainless steel PE, High-density polyethylene |
| Media temperature | -10...125 °C | -10...125 °C |
| Ambient temperature | -40...85 °C | -40...85 °C |
| IP rating | IP67 | IP67, when threaded in |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported