Similar Illustration
Only CAD model download is supported
Pressure transmitter
Measuring range
0 bar...100 mbar
Accuracy
±0.18 % FSO BFSL
Overload pressure
0.5 bar
Burst pressure
1.5 bar
Operating voltage Ub
8...32 VDC
Recommended alternative
BSP00ZN
Front flush pressure sensors
BSP M100-ZT009-P00S2B-S4-006
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BSP M100-ZT004-A06A1A-S4-006 | BSP M100-ZT009-P00S2B-S4-006 | |
|
961,37 AUD
List price
|
1.622,62 AUD
List price
|
|
| Measuring range | 0 bar...100 mbar | 0...0.1 bar |
|---|---|---|
| Accuracy | ±0.18 % FSO BFSL | ±0.5 % FSO BFSL |
| Overload pressure | 0.5 bar | 0.5 bar |
| Burst pressure | 1.5 bar | 1.5 bar |
| Operating voltage Ub | 8...32 VDC | 18...30 VDC |
| Analog output | Analog, current 4…20 mA | Analog, voltage/Analog, current selectable 4…20 mA/0…10 V |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Process connection | 1 1/2" Tri Clamp | 1 1/2" Tri Clamp |
| Process connection material | 1.4404 stainless steel | 1.4404 stainless steel |
| Gasket, material | without, welded | - |
| Housing material | 1.4404 stainless steel |
1.4301 stainless steel PE, High-density polyethylene |
| Media temperature | -10...125 °C | -10...125 °C |
| Ambient temperature | -25...85 °C | -40...85 °C |
| IP rating | IP69K | IP67, when threaded in |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus WEEE |
| Interface | - | IO-Link 1.1 |
| Switching output | - | 2x PNP/NPN NO/NC selectable |
Only CAD model download is supported