Similar Illustration
Only CAD model download is supported
Pressure transmitter
Measuring range
0 bar...750 mbar
Accuracy
±0.18 % FSO BFSL
Overload pressure
5 bar
Burst pressure
7.5 bar
Operating voltage Ub
8...32 VDC
Recommended alternative
BSP00ZT
Front flush pressure sensors
BSP M750-ZT009-P00S2B-S4-006
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BSP M750-ZT004-A06A1A-S4-006 | BSP M750-ZT009-P00S2B-S4-006 | |
|
1.237,98 AUD
List price
|
1.622,62 AUD
List price
|
|
| Measuring range | 0 bar...750 mbar | 0...0.75 bar |
|---|---|---|
| Accuracy | ±0.18 % FSO BFSL | ±0.5 % FSO BFSL |
| Overload pressure | 5 bar | 5 bar |
| Burst pressure | 7.5 bar | 7.5 bar |
| Operating voltage Ub | 8...32 VDC | 18...30 VDC |
| Analog output | Analog, current 4…20 mA | Analog, voltage/Analog, current selectable 4…20 mA/0…10 V |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Process connection | 1 1/2" Tri Clamp | 1 1/2" Tri Clamp |
| Process connection material | 1.4404 stainless steel | 1.4404 stainless steel |
| Gasket, material | without, welded | - |
| Housing material | 1.4404 stainless steel |
1.4301 stainless steel PE, High-density polyethylene |
| Media temperature | -10...125 °C | -10...125 °C |
| Ambient temperature | -25...85 °C | -40...85 °C |
| IP rating | IP69K | IP67, when threaded in |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Interface | - | IO-Link 1.1 |
| Switching output | - | 2x PNP/NPN NO/NC selectable |
Only CAD model download is supported