Similar Illustration
Only CAD model download is supported
Magnetostrictive linear position sensors in profile design
Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminium, Anodized
Magnets, number max.
1
Connection
Connector, M12x1, 8-pin
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BTL6-E500-M0300-PF-S115 | BTL PF1400-0300-C15AE0A0-000S15 | |
|
-
List price
|
-
List price
|
|
| Style | Profile series | Profile series |
|---|---|---|
| Mounting part | Mounting clamps | Mounting clamps |
| Housing material | Aluminium, Anodized | Aluminium, Anodized |
| Magnets, number max. | 1 | 1 |
| Connection | Connector, M12x1, 8-pin | Connector, M12x1, 8-pin |
| Analog output | Analog, current 4…20 mA | Analog, current 4…20 mA |
| Measuring range | 300 mm | 300 mm |
| Sampling frequency max. | 2000 Hz | 1000 Hz |
| Resolution | ≤ 700 nA | min. 4 µm |
| Non-linearity max. | ±200 µm | ±60 µm |
| Repeat accuracy | ± 0.002 %FS | ≤ ± 10 µm |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA WEEE cULus |
Only CAD model download is supported