Similar Illustration
Only CAD model download is supported
Ultrasonic sensors with analog output or digital output
Switching output
2x NPN normally open/normally closed (NO/NC)
Connection
Connector, M12x1, 5-pin
Housing material
PBT
Material sensing surface
Epoxy hollow glass sphere/PUR
Range
30...400 mm
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BUS M18K0-NWXER-040-S92K | BUS M18M1-GPXI-07/035-S92G-511 | |
|
-
List price
|
418,02 AUD
List price
|
|
| Switching output | 2x NPN normally open/normally closed (NO/NC) | PNP/NPN NO/NC push-pull |
|---|---|---|
| Connection | Connector, M12x1, 5-pin | Connector, M12x1-Male, 5-pin |
| Housing material | PBT |
Brass, nickel-plated PBT |
| Material sensing surface | Epoxy hollow glass sphere/PUR | PU foam/Epoxy resin/Glass |
| Range | 30...400 mm | 65...600 mm |
| Switching frequency | 15 Hz | - |
| Approval/Conformity |
CE WEEE |
cULus CE WEEE UKCA |
| Ambient temperature | -15...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | 0.2 %FS | ± 0.15 %FS |
| Operating voltage Ub | 12...30 VDC | 10...30 VDC |
| Style Housing | - | Ø 18 mm |
| Interface | - | IO-Link 1.1 |
Only CAD model download is supported