Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Ultrasonic sensors with analog output or digital output
Switching output
NPN normally open/normally closed (NO/NC)
Connection
Connector, M12x1, 4-pin
Housing material
1.4305 stainless steel
Material sensing surface
PUR/Epoxy resin
Range
25...200 mm
Recommended alternative
BUS0063
Ultrasonic sensors with analog output or digital output
BUS M12M1-NPX-02/015-S04G
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BUS M12E0-NPXCR-020-S04G | BUS M12M1-NPX-02/015-S04G | |
|
-
List price
|
445,10 AUD
List price
|
|
| Switching output | NPN normally open/normally closed (NO/NC) | NPN normally open/normally closed (NO/NC) |
|---|---|---|
| Connection | Connector, M12x1, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4305 stainless steel |
Nickel-plated brass, nickel-plated PBT |
| Material sensing surface | PUR/Epoxy resin | PU foam/Epoxy resin/Glass |
| Range | 25...200 mm | 20...250 mm |
| Switching frequency | 30 Hz | 25 Hz |
| Approval/Conformity |
CE WEEE |
cULus CE WEEE UKCA |
| Ambient temperature | -20...70 °C | -25...70 °C |
| IP rating | IP65 | IP67 |
| Repeat accuracy | 0.2 %FS | ± 0.15 %FS |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Style Housing | - | Ø 12 mm |
Only CAD model download is supported